Publish your products
Oswell 4.4PP

Oswell 4.4PP

Counter stool with wood legs and a ridge polypropylene seat that features a non-slip texture. FSC-certified oak wood, Greenguard Gold-certified.

Specification

Technical specification
  • Unique ref.oswell-4-4-PP
  • Product familySandler
  • Product groupInclass Collection
  • TypeObject (single object)
  • Date of publishing2026-07-06
  • Edition number1
  • Height (inches)40
  • Width (inches)19.5
  • Depth (inches)20.9
Related
  • Material mainWood
  • Material secondaryPolypropylene
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Lbs)17.42
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • OmniClass Number23-21 23 39 11
  • OmniClass TitleResidential Bar Stools

Region availability

North America
United States