Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/0080edfb-d27c-4608-a799-fcfe0c0aa79c
Home
Categories
Furniture
Chairs, Stools & Benches
Pouf 1.2
Available in United States
Sandler | Inspec
Follow
Pouf 1.2
Upholstered footrest with beech frame and generous padding. Indoor use only.
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
Pouf-1-2
Product family
Sandler
Product group
Inclass Collection
Type
Object (single object)
Date of publishing
2024-05-20
Edition number
1
Height (inches)
19.1
Width (inches)
16.7
Depth (inches)
16.7
Links
Links
Product url
https://www.sandlerseating.com/product/pouf-1-2/
Related
Related
Material main
Beech
Material secondary
Upholstery
Designed in
Italy
Manufactured in
Italy
Weight Net (Lbs)
12.13
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
Uniclass 2015 Code
Pr_40_50_12_59
Uniclass 2015 Description
Ottomans
OmniClass Number
23-21 23 13 11
OmniClass Title
Residential Chairs
Region availability
North America
United States
Similar products
Sandler | Inspec
Julia 4.0
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Star 9.1
Download
Sandler | Inspec
Luma 9.2
Download
Sandler | Inspec
Mellow 411.31
Download
Sandler | Inspec
Wudi 5.11
Download