Publish your products
Ribbon 3.2 WCO
Ribbon 3.2 WCO
Ribbon 3.2 WCO
Ribbon 3.2 WCO

    Ribbon 3.2 WCO

    Barstool with an upholstered seat panel on a wooden shell supported by a metal or wooden frame.

    Specification

    Technical specification
    • Unique ref.ribbon-3-2-WCO
    • Product familySandler
    • Product groupMilano Collection
    • TypeObject (single object)
    • Date of publishing2024-09-26
    • Edition number1
    • Height (inches)37.8
    • Width (inches)18.5
    • Depth (inches)19.3
    Related
    • Material mainSteel
    • Material secondaryBeech
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)14.99
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12_85
    • Uniclass 2015 DescriptionStools
    • OmniClass Number23-21 23 39 11
    • OmniClass TitleResidential Bar Stools

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit