Publish your products
Senzo 2.2
Senzo 2.2
Senzo 2.2
Senzo 2.2

    Senzo 2.2

    Armchair with beech frame, upholstered seat. With stretchers. Stacks 4.

    Specification

    Technical specification
    • Unique ref.Senzo-2-2
    • Product familySandler
    • Product groupMontbel Collection
    • TypeObject (single object)
    • Date of publishing2024-05-10
    • Edition number1
    • Height (inches)33.5
    • Width (inches)23.6
    • Depth (inches)22.4
    Related
    • Material mainBeech
    • Material secondaryFabric
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)15.43
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 54 00
    • CSI MasterFormat 2014 TitleHospitality Furniture
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    United States