Publish your products
Senzo 3.0
Senzo 3.0
Senzo 3.0
Senzo 3.0

    Senzo 3.0

    Barstool with beech frame, upholstered seat and wood back. Wood seats available upon requests. With kickplates. Stacks 4.

    Specification

    Technical specification
    • Unique ref.Senzo-3-0
    • Product familySandler
    • Product groupMontbel Collection
    • TypeObject (single object)
    • Date of publishing2024-05-10
    • Edition number1
    • Height (inches)43.3
    • Width (inches)17.3
    • Depth (inches)21.7
    Related
    • Material mainBeech
    • Material secondaryFabric
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)30.86
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12_85
    • Uniclass 2015 DescriptionStools
    • CSI MasterFormat 2014 Code12 54 00
    • CSI MasterFormat 2014 TitleHospitality Furniture
    • OmniClass Number23-21 23 13 17
    • OmniClass TitleResidential Stools

    Region availability

    North America
    United States