Publish your products
Senzo 3.1
Senzo 3.1
Senzo 3.1
Senzo 3.1

    Senzo 3.1

    Barstool with beech frame, upholstered seat and inside back. With kickplates.

    Specification

    Technical specification
    • Unique ref.Senzo-3-1
    • Product familySandler
    • Product groupMontbel Collection
    • TypeObject (single object)
    • Date of publishing2024-05-10
    • Edition number1
    • Height (inches)43.3
    • Width (inches)17.3
    • Depth (inches)21.7
    Related
    • Material mainBeech
    • Material secondaryFabric
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)30.86
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12_85
    • Uniclass 2015 DescriptionStools
    • CSI MasterFormat 2014 Code12 54 00
    • CSI MasterFormat 2014 TitleHospitality Furniture
    • OmniClass Number23-21 23 13 17
    • OmniClass TitleResidential Stools

    Region availability

    North America
    United States