Publish your products
taia 2.13
taia 2.13
taia 2.13
taia 2.13

    taia 2.13

    Armchair with a polypropylene shell and an upholstered seat on a metal cantilever base. Greenguard Certified.

    Specification
    • Designed by Simon Pengelly, TAIA is a wide collection of versatile armchairs characterized by its timeless design of flowing and enveloping shapes. A complete family of chairs that seeks a transversal use, functionality and comfort. The different chairs are generated by combining comfortable seats with a wide range of different bases that allow different functionalities keeping a common aesthetic. The seats are available in a select range of timeless polypropylene colours that can incorporate upholstered seats or be fully upholstered for greater comfort. The infinite possibilities of customization and the wide selection of finishes available allow for optimal integration in the most diverse contexts and spaces.

    Technical specification
    • Unique ref.taia-2-13
    • Product familySandler
    • Product groupInclass Collection
    • TypeObject (single object)
    • Date of publishing2023-03-22
    • Edition number1
    • Height (inches)31.1
    • Width (inches)23.6
    • Depth (inches)22
    Related
    • Material mainPolypropylene
    • Material secondaryMetal
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Lbs)18.3
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs

    Region availability

    North America
    United States