Publish your products
Wudi 9.4
Wudi 9.4
Wudi 9.4

    Wudi 9.4

    Coffee table made of solid oak and equipped with a magazine rack

    Specification
    • Wudi is a collection of armchairs, benches and side tables for lounge areas that combine tradition and modernity through the use of wood. The armchair is a timeless and comfortable design, characterized by its expressive armrests. A backrest supported by a fabric stretched like a sail contributes to the light and relaxed spirit of the piece. The rounded solid wood structure radiates warmth and softens its image, while the upholstery and high-quality details lend it great elegance. The collection is completed with original upholstered benches and side tables that can be easily integrated into multiple spaces.

    Technical specification
    • Unique ref.wudi-9-4
    • Product familySandler
    • Product groupInclass Collection
    • TypeObject (single object)
    • Date of publishing2023-05-10
    • Edition number1
    • Height (inches)13.2
    • Width (inches)47.2
    • Depth (inches)17.7
    Related
    • Material mainOak
    • Material secondaryOak
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Lbs)32.63
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_21_14
    • Uniclass 2015 DescriptionCoffee tables
    • OmniClass Number23-21 23 15 17
    • OmniClass TitleResidential Coffee Tables

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit