Publish your products
Yumi 1.2
Yumi 1.2
Yumi 1.2
Yumi 1.2
Yumi 1.2

    Yumi 1.2

    Side chair with a seat, back, and frame in solid beech wood

    Specification

    Technical specification
    • Unique ref.yumi-1-2
    • Product familySandler
    • Product groupMilano Collection
    • TypeObject (single object)
    • Date of publishing2023-03-07
    • Edition number1
    • Height (inches)29.7
    • Width (inches)21.5
    • Depth (inches)21.7
    Related
    • Material mainBeech
    • Material secondaryBeech
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)13.67
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs

    Region availability

    North America
    United States