Publish your products
Yumi 3.3
Yumi 3.3
Yumi 3.3
Yumi 3.3

    Yumi 3.3

    Barstool with laminate seat on a solid beech frame fitted with a stainless steel kick-plate on the front footrest

    Technical specification
    • Unique ref.yumi-3-3
    • Product familySandler
    • Product groupMilano Collection
    • TypeObject (single object)
    • Date of publishing2023-03-07
    • Edition number1
    • Height (inches)40.2
    • Width (inches)18.3
    • Depth (inches)20.5
    Related
    • Material mainBeech
    • Material secondaryBeech
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)15.43
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_85
    • Uniclass 2015 DescriptionStools
    • CSI MasterFormat 2014 Code12 52 00
    • CSI MasterFormat 2014 TitleSeating
    • OmniClass Number23-21 23 13 17
    • OmniClass TitleResidential Stools
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    United States