Set your location and language to prioritise localised information. Continue
Door DS70, Fixed, Corner

Door DS70, Fixed, Corner

interal by Cuhadaroglu DS70, Thermally Insulated Aluminium Door and Window System

In addition to its sleek design, Interal DS 70 door and window system has the performance values ​​to meet all your expectations in your projects with the advantages of water tightness performance, thermal insulation barrier and low aluminum consumption. Double sash opening, concealed sash, balcony door, low threshold balcony door and corner applications are also available.

Interal DS 70, the new generation system that best meets the price-performance criteria, gives your facades a stylish look with its new generation Bodrum door handle family.

  • Single axis or double axis window applications with hidden or normal hinges,
  • Air Permeability Class4 (EN 1026, EN 12207)
  • Waterightnees E1200 Pa (EN 1027, EN 12208)
  • Resistance to wind load C3 (EN 12210, EN12211)
  • System details with heat transfer coefficient of Uw: 2.46 W/M²k
  • 70 mm profile frame width.
Specification
    • DS 70, the new member of the Door and Window systems product group, has been designed as a system after developments of the most preferred ST series which will fit perfectly into all architectural styles in global markets, with its high performance values and different finishing details.

      Profile Measurements

      • Frame Profile Width 50mm
      • Frame Profile Depth 70mm
      • Vent Profile Width 68mm
      • Vent Profile Depth 80mm

      Thermal Break

      Glass fibre reinforced polyemide / Vent:34mm - Frame:34mm

      *All technical parameters has been tested in KAPEDAM / Turkey (Testing report number: RD1-194) and FTI Façade Testing Institute
      (Testing report number: 2021.1431).

      *Please contact for the performance values depending on the fenestration types

Technical specification
  • Unique ref.door-ds70-fixed-corner
  • Collection setAluminium Doors & Windows
  • CollectionDS70
  • TypeDigital Inventory (Products)
  • Date of publishing2022-09-16
  • Edition number1
  • Depth (mm)70
Related
  • Material mainAluminum
  • Material secondaryGlass
Classification
  • BIMobject CategoryDoors - Glazed Doors
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeSs_25_30
  • Uniclass 2015 DescriptionDoor and window systems
  • CSI MasterFormat 2014 Code08 13 16
  • CSI MasterFormat 2014 TitleAluminum Doors
  • OmniClass TitleDoors
  • OmniClass Number23-17 11 00
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe