interal CURTAIN WALL MN50SC ADDITIONAL DETAILSinteral CURTAIN WALL MN50SC ADDITIONAL DETAILSinteral CURTAIN WALL MN50SC ADDITIONAL DETAILS
View previous images
View next images

interal CURTAIN WALL MN50SC ADDITIONAL DETAILS

MN50 SC silicone curtain wall system, which brings visual admiration to your building, is a stick system which doesn't allow water leakage to inside the building under no conditions by means of the micro-condensation channel property and which allows high span applications with the mullion profile options with different depths. MN50 SC system has been produced by using special glass holding parts and two component structural silicone, which contribute to the building aesthetic with full glass appearance. The special fastening parts make the system unique, and also the bonding process of the insulated glass is not different from the conventional bonding. The fastening parts can be easily fixed by clamping to the channel of glass holding parts, and also there is no need to fix the special fastening parts in the sliding channel. The glass modules can be easily and efficiently installated on site condition by means of this special fastening method.  

Specification
    • High thermal insulation,
    • Micro condensation channels,
    • With the project special connection types, low production cost,
    • 50 mm body width,
    • Independent performance on site workmanship with binned (milled) installation option,
    • Flat cutting mounting option,
    • Cascade angular rotation capability (45-90 °),
    • EPDM air, water and sealing wicks, silicone dust wicks,
    • Successfully completed performance tests,
    • Production of QUALANOD and QUALICOAT certified profiles in all RAL colors and anodized options,
    • Static and heat diagrams that facilitate all selection and ordering process
Technical specification
  • Unique ref.interal_CW_MN50SC_ADDITIONAL_DETAILS
  • Collection setCurtain Wall Systems
  • CollectionMN50 SC
  • TypeObject (single object)
  • Date of publishing2020-08-28
  • Edition number1
  • Height (mm)50
  • Width (mm)50
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inTurkey
  • Manufactured inTurkey
Classification
  • BIMobject CategoryWalls - Curtain wall