Publish your products
interal CURTAIN WALL MN60 TRANSOMS
interal CURTAIN WALL MN60 TRANSOMS
    Archived

    interal CURTAIN WALL MN60 TRANSOMS

    MN60 curtain wall system that adds excellent appearance to your building is a 60 mm stick system that always prevents water penetration into building thanks to its Micro condensation feature and  enables large opening applications with its mullion profile  options at various depths.

    With 18 different mullion methods, customized cost effective options could be offered for your project. Also, cap options available in diverse geometries enhance visual effects. 

    Specification
      • 60 mm system width,
      • Micro condensation channels,
      • High water insulation
      • High thermal insulation
      • Low consumption of aluminum,
      • Binned mounting option,
      • The flat mounting option,
      • Project-specific mullion/transom profile option  (18 units),
      • Hidden locking option,
      • Possibility to glass up to 20mm-50mm,
      • The water discharge tube system or direct discharge system option,
      • EPDM air, water and dust sealing wicks,
      • Successfully completed performance tests,
      • Production of QUALANOD and QUALICOAT certified profiles in all RAL colors and anodized options,
      • Static and heat diagrams that facilitate all selection and ordering process

       

    Technical specification
    • Unique ref.interal_CW_MN60_TRANSOMS
    • Product familyCurtain Wall Systems
    • Product groupMN60
    • TypeObject (single object)
    • Date of publishing2020-09-29
    • Edition number1
    • Height (mm)60
    • Width (mm)60
    Related
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryWalls - Curtain wall