Sliding Door System S36T MonoraySliding Door System S36T MonoraySliding Door System S36T MonoraySliding Door System S36T Monoray
View previous images
View next images

Sliding Door System S36T Monoray

Aluminium Sliding system

S 36 T system is an economic and tested sliding system with thermal barrier, which has low aluminium consumption. The sash applications up to the 120 kg is possible. It is compatible with the S 36 KS system.

Beside having diverse opening options, it is also suitable for various glazing options.

  • Water Tightness

    Class 8A (450 Pa)

  • Resistance to Wind

    C2

  • Air permeability

    Class 4 (600 Pa)

Technical specification
  • Unique ref.sliding-system-s36t-monoray
  • Collection setAluminium Sliding Systems
  • CollectionS36T
  • TypeDigital Inventory (Products)
  • Date of publishing2022-11-24
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inTurkey
  • Manufactured inTurkey
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeSs_25_30_20_77
  • Uniclass 2015 DescriptionSliding doorset systems
  • CSI MasterFormat 2014 Code08 32 13
  • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors
  • OmniClass TitleAluminum Doors
  • OmniClass Number23-17 11 13 13
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

Europe Asia South America Oceania Africa North America
Albania
Maldives
Argentina
Papua New Guinea
Algeria
United States
Monaco
Mongolia
Bolivia
Pitcairn Islands
Namibia
Honduras
Montenegro
Myanmar (Burma)
Brazil
Samoa
Niger
Jamaica
Netherlands
Nepal
Chile
Solomon Islands
Nigeria
Martinique
Norway
North Korea
Colombia
Timor-Leste
Republic of the Congo
Mexico
Poland
Pakistan
Ecuador
Tokelau
Reunion
Montserrat
Portugal
Philippines
Falkland Islands (Islas Malvinas)
Tonga
Rwanda
Nicaragua
Romania
Singapore
French Guiana
Tuvalu
Saint Helena
Panama
Russia
South Korea
Guyana
United States Minor Outlying Islands
São Tomé and Príncipe
Puerto Rico
San Marino
Sri Lanka
Paraguay
Wallis and Futuna
Senegal
Saint Kitts and Nevis
Serbia
Taiwan
Peru
Vanuatu
Seychelles
Saint Lucia
Slovakia
Tajikistan
Suriname
Palau
Sierra Leone
Saint Pierre and Miquelon
Slovenia
Thailand
Uruguay
Northern Mariana Islands
Somalia
Saint Vincent and the Grenadines
Spain
Turkmenistan
Venezuela
Niue
South Africa
Saint-Barthélemy
Svalbard and Jan Mayen
Uzbekistan
American Samoa
South Sudan
Sint Maarten
Sweden
Vietnam
Australia
Sudan
The Bahamas
Switzerland
Malaysia
Cook Islands
Swaziland
Trinidad and Tobago
Ukraine
Macau
Federated States of Micronesia
Tanzania
Turks and Caicos Islands
United Kingdom
Kyrgyzstan
Fiji
The Gambia
Haiti
Vatican City
Armenia
French Polynesia
Togo
U.S. Virgin Islands
Åland Islands
Azerbaijan
Guam
Tunisia
Guatemala
Moldova
Bangladesh
Kiribati
Uganda
Grenada
Malta
Bhutan
Marshall Islands
Western Sahara
Antigua and Barbuda
Luxembourg
British Indian Ocean Territory
Nauru
Zambia
Aruba
Andorra
Brunei
New Caledonia
Zimbabwe
Barbados
Austria
Cambodia
New Zealand
Mozambique
Belize
Belarus
China
Norfolk Island
Morocco
Bermuda
Belgium
Christmas Island
Mayotte
British Virgin Islands
Bosnia and Herzegovina
Cocos (Keeling) Islands
Mauritius
Canada
Bulgaria
Georgia
Angola
Caribbean Netherlands
Croatia
Hong Kong
Benin
Cayman Islands
Cyprus
India
Botswana
Collectivity of Saint Martin
Czech Republic
Indonesia
Burkina Faso
Costa Rica
Denmark
Japan
Burundi
Cuba
Estonia
Kazakhstan
Cameroon
Curaçao
Faroe Islands
Laos
Cape Verde
Dominica
Finland
Iran
Central African Republic
Dominican Republic
France
Iraq
Chad
El Salvador
Germany
Israel
Comoros
Greenland
Gibraltar
Jordan
Côte d'Ivoire
Guadeloupe
Greece
Kuwait
Democratic Republic of the Congo
Anguilla
Guernsey
Lebanon
Djibouti
Hungary
Oman
Equatorial Guinea
Iceland
Palestine
Ethiopia
Ireland
Qatar
Gabon
Isle of Man
Saudi Arabia
Ghana
Italy
Syria
Guinea
Jersey
Turkey
Guinea-Bissau
Latvia
United Arab Emirates
Kenya
Liechtenstein
Yemen
Lesotho
Lithuania
Bahrain
Liberia
Macedonia (FYROM)
Afghanistan
Libya
Madagascar
Malawi
Mali
Mauritania
Eritrea
Egypt