Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
interiorconcepts/products/13f07148-b9c1-4f19-82ca-f516bd1b77c0
Home
Categories
Furniture
Tables
Cart Tech Lab IC010027P2
Available in United States
Interior Concepts
Follow
Cart Tech Lab IC010027P2
Download
Technical specification
Technical specification
Unique ref.
cart_tech_lab_interior_concepts_ic010027P2
Product family
Furniture
Product group
Tables
Type
Object (single object)
Date of publishing
2014-01-01
Edition number
1
Height (mm)
1066.8
Width (mm)
1828.8
Depth (mm)
1219.2
Links
Links
Product url
https://www.interiorconcepts.com/products/school-furniture/stem-technology-furniture/
Related
Related
Material main
Metal
Material secondary
Laminate
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Tables
Similar products
Ethnicraft
Roller Max coffee table - oak - round - removable cover - 80x80x32 cm
Download
Ethnicraft
Boomerang coffee table - varnished teak - brown - pebble shape - 90x61x29 cm
Download
Ethnicraft
Grooves coffee table - varnished teak - off black - rectangular - 170x120x34 cm
4.7
(
7
)
Download
COR Sitzmöbel
Conic Table
4.6
(
10
)
Download
Ethnicraft
Mikado coffee table - oak - oval - 143x67x42 cm
Download
BRDR. Krüger
ARV Dining Table - 90x180cm - Flat pack
4.9
(
7
)
Download