Publish your products
Powder coating Anodic Equinox 12205I

Powder coating Anodic Equinox 12205I

Interpon D Anodic Collection: Anodic Equinox 12205I

Architectural Super Durable Powder Coatings

Collection Anodic is an exclusive range of anodic colors. These attractive matt and metallic effect finishes provide a great alternative to anodized aluminum.

Long-term resistance to weathering and long - term guarantee. Minimal environmental impact compared to real anodizing. Much easier to repair compared to anodized aluminum.

Our superdurable range created to withstand demanding climates. Designed to protect and beautify architectural exterior aluminum applications such as window and door systems, louvres, balustrades, and other exterior metal features on commercial buildings.

Collection Anodic is now formulated in Low-E technology and uses bio-attributed raw materials which supports the sustainability goals across the supply chain in several ways:

  • Curing at lower temperature (30°C lower than traditional powder coating)
  • Curing at faster line speed
  • Reduction of up to 40% in product carbon footprint

Up to 25 years warranty when applied by an approved applicator. Backed by an Environmental Product Declaration (EPD).

To find out more, visit architectural.Interpon.com

Caution about the colors on the screen:

We have tried to make the colors and finishes to the screen as close as possible to our products. However, we cannot guarantee an exact match of colors and finishes, images and information contained on this website are not contractually binding. The representation of colors, gloss levels, metallic effects and textures are limited by technology and vary from screens and printers calibration parameters.

Regarding the application of our products, please consult our technical documentation or contact your local AkzoNobel representative.

Specification
  • The Anodic Collection meets the demanding weathering requirements of the leading industry specifications.

    Qualicoat class 2, GSB Master, and AAMA 2604, as well as BS EN 12206.

Technical specification
  • Unique ref.12205I
  • Product familyAnodic
  • Product groupAnodic
  • TypeObject (single object)
  • Date of publishing2026-06-23
  • Edition number1
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Algeria
Albania
Bahrain
Angola
Andorra
Iran
Benin
Austria
Iraq
Botswana
Belarus
Israel
Burkina Faso
Belgium
Jordan
Burundi
Bosnia and Herzegovina
Kuwait
Cameroon
Bulgaria
Lebanon
Cape Verde
Croatia
Oman
Central African Republic
Cyprus
Palestine
Chad
Czech Republic
Qatar
Comoros
Denmark
Saudi Arabia
Côte d'Ivoire
Estonia
Syria
Democratic Republic of the Congo
Faroe Islands
Türkiye
Djibouti
Finland
United Arab Emirates
Egypt
France
Yemen
Equatorial Guinea
Germany
Eritrea
Gibraltar
Eswatini
Greece
Ethiopia
Guernsey
Gabon
Hungary
Ghana
Iceland
Guinea
Ireland
Guinea-Bissau
Isle of Man
Kenya
Italy
Lesotho
Jersey
Liberia
Latvia
Libya
Liechtenstein
Madagascar
Lithuania
Malawi
Luxembourg
Mali
Malta
Mauritania
Moldova
Mauritius
Monaco
Mayotte
Montenegro
Morocco
Netherlands
Mozambique
North Macedonia
Namibia
Norway
Niger
Poland
Nigeria
Portugal
Republic of the Congo
Romania
Reunion
Russia
Rwanda
San Marino
Saint Helena
Serbia
São Tomé and Príncipe
Slovakia
Senegal
Slovenia
Seychelles
Spain
Sierra Leone
Svalbard and Jan Mayen
Somalia
Sweden
South Africa
Switzerland
South Sudan
Ukraine
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit