Publish your products
Nautilus Turned 1 Baluster

Nautilus Turned 1 Baluster

Product Overview

The INTEX Nautilus Commercial Extruded Railing System is engineered specifically for large-scale commercial, municipal, and multi-family applications where maximum structural performance and code compliance are required. Featuring a robust 4.5" flat top rail profile, the Nautilus system combines a 100% extruded cellular PVC exterior shell with a heavy-duty, high-strength aluminum internal core. This system achieves impressive long-span capabilities without sag or deflection while providing the classic, prominent appearance of custom-milled wood with zero susceptibility to rot or moisture degradation.

Key Features & Benefits

  • Prominent Commercial Profile: Substantial 4.5" flat top rail provides a commanding visual presence and convenient "beverage-friendly" surface.
  • Maximum Structural Capacity: Reinforced with a heavy-gauge internal aluminum core designed to meet rigorous commercial load requirements across long spans.
  • Low-Maintenance Cellular PVC: Will not rot, split, chip, peel, or absorb water—eliminating repainting cycles and reducing long-term facility maintenance costs.
  • Concealed Fastening System: Stainless steel mounting hardware remains completely hidden to maintain clean architectural lines and eliminate corrosion stains.
  • Versatile Infill Compatibility: Works with standard cellular PVC square balusters, glass balusters, cable infill systems, or decorative custom panels.
  • Paint Ready Finish: Factory white matte finish requires no paint, but accepts 100% acrylic latex paint (LRV ≥ 55) for custom color matching.

Applications

  • Multi-Family Balconies & Common Areas
  • Commercial Resorts, Hotels & Hospitality Patios
  • Municipal Boardwalks & Public Waterfront Structures
  • High-End Estate Decks & Covered Porches
Specification
  • Technical Specifications

    • Manufacturer: INTEX Millwork Solutions
    • Series: Nautilus Commercial Extruded Rail System (RS45 Series)
    • Material Composition: Extruded Cellular PVC Shell with Heavy-Gauge Internal Aluminum Reinforcement Core
    • Top Rail Profile: 4-1/2" Flat Top Profile
    • System Heights: Standard 36" and 42" finished railing heights
    • Section Lengths: Standard 6', 8', 10', and 12' level and stair section kits (custom spans available)
    • Standard Infill: 1-1/2" Solid Square Edge Cellular PVC Balusters
    • Fasteners & Hardware: Concealed 300-series stainless steel hardware with structural crush blocks
    • Finish / Color: Factory White Matte Finish (Paintable with 100% Acrylic Latex, Light Reflective Value / LRV ≥ 55)
    • Code Compliance: Full International Building Code (IBC) and International Residential Code (IRC) compliance for commercial guardrails
Technical specification
  • Unique ref.nautilus-turned-1-baluster
  • Product familyRailing Systems
  • Product groupBalusters
  • TypeObject (single object)
  • Date of publishing2026-08-14
  • Edition number1
Related
  • Material mainPVC
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Railing
  • CSI MasterFormat 2014 Code06 63 00
  • CSI MasterFormat 2014 TitlePlastic Railings
  • OmniClass Number23-17 25 11 11 17
  • OmniClass TitleRailing

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States