Publish your products
CTS 760 DOOR CLOSER
CTS 760 DOOR CLOSER

    CTS 760 DOOR CLOSER

    The Inther CTS 760 floor-mounted door closer for swing doors weighing up to 150 kg, with a maximum opening angle of 180°. Available with a hold-open system and adjustable latching force and closing speed. It features adjustable force levels EN 1–4. This door closer model features an adjustable mechanism in a concealed housing and supports door leaf widths up to 1100 mm and thicknesses of at least 40 mm. Additionally, it complies with the specifications outlined in the UNE EN 1154 standard for controlled door closing devices. The CTS 760 is a very easy-to-install door closer, suitable for concealed mounting on wooden doors and floors. Available in one finish: Stainless Steel.
    Specification
    • Hydraulic floor spring door closer, designed for fire-rated (FD) doors, suitable for door leaves up to 150 kg and 1100 mm width, with a maximum opening angle of 180°. It features a concealed adjustable mechanism housed within the floor box and a thermo-constant valve, ensuring stable and reliable performance under temperature variations.The closer provides adjustable closing force EN 1–4, with independent regulation of closing speed (180°–15°) and latching action (15°–0°). Available with hold-open function. Fully compliant with EN 1154 and EN 1670 standards, ensuring suitability for fire-rated door applications and corrosion resistance requirements.Suitable for concealed floor-mounted installation, compatible with wooden doors and floor integration, requiring a minimum door thickness of 40 mm. Available finish: Stainless Steel (Inox).
    Technical specification
    • Unique ref.cts-760-door-closer
    • Product familyDOOR-CLOSERS
    • Product groupDOOR CLOSERS-CTS
    • TypeObject (single object)
    • Date of publishing2026-05-26
    • Edition number1
    Classification
    • BIMobject CategoryDoors - Accessories