Publish your products
INTRA Millinox wall mounted Toilet brush holder
INTRA Millinox wall mounted Toilet brush holder
    Intra
    Archived

    INTRA Millinox wall mounted Toilet brush holder

    Toilet brush holder in stainless steel. Supplied complete with nylon brush with handle in stainless steel. Exclusive, sculptural and stylish - Millinox has a curved shape with a satin finish. The series is created by designer Odd Thorsen, one of the foremost and most successful product designers. Thorsen has a systematic approach to design and ensures function and aesthetics play an equal role in all his projects.
    Specification
    • Outer dimension: 150x150x120 mm Covers all the products needed to equip both small and large toilet. An exclusive line of accessories in satin finish Double curved shape which provides additional strength Easy to assemble Easy to clean Easy access to service
    Technical specification
    • Unique ref.MXTB
    • Product familyHygiene products
    • Product group350
    • TypeObject (single object)
    • Date of publishing2017-11-04
    • Edition number1
    • Height (mm)320
    • Width (mm)120
    • Depth (mm)158
    Related
    • Material mainStainless steel
    • Designed inNorway
    • Manufactured inSweden
    • Weight Net (Kg)2
    Classification
    • BIMobject CategorySanitary - Toilet Accessories
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_20_76_86
    • Uniclass 2015 DescriptionToilet brush holders
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit