Selecting the location and language will prioritise localised information. Continue
Flea FP

Flea FP

Orientable spot "Sparkling lights" There are spaces that don’t need much light, just a feeling of light being there. Flea represent a low light level range that has many application possibilities, like a special atmosphere in wellness, accent on shelves, night illumination and many more. They are small and this is precisely their biggest advantage.
Specification
  • Installation: recessed. Light source: high-power LED, CRI > 80, MacAdam ≤ 4, 50.000h L80 B10. Optic: highly efficient PMMA optical lenses (spot, medium, elliptical). Body: aluminium, powder coated. Advantages: various decorative ring shapes in different colours. Control gear: order driver separately. IP protection: 20, 44.
Technical specification
  • Unique ref.Flea_FP
  • Collection setSpots & Downlights
  • CollectionSpots & Downlights
  • TypeObject (single object)
  • Date of publishing2017-05-22
  • Edition number1
  • Height (mm)32
  • Width (mm)50
  • Depth (mm)50
Related
  • Material mainAluminum
  • Material secondaryAcrylic
  • Weight Net (Kg)0.1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment
  • OmniClass Number23-35 00 00
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

Europe Asia North America Africa South America Oceania
Andorra
United Arab Emirates
Antigua and Barbuda
Angola
Argentina
American Samoa
Albania
Afghanistan
Anguilla
Burkina Faso
Bolivia
Australia
Austria
Armenia
Aruba
Burundi
Brazil
Cook Islands
Åland Islands
Azerbaijan
Barbados
Benin
Chile
Fiji
Bosnia and Herzegovina
Bangladesh
Saint-Barthélemy
Botswana
Colombia
Federated States of Micronesia
Belgium
Bahrain
Bermuda
Democratic Republic of the Congo
Ecuador
Guam
Bulgaria
Brunei
Caribbean Netherlands
Central African Republic
Falkland Islands (Islas Malvinas)
Kiribati
Belarus
Bhutan
The Bahamas
Republic of the Congo
French Guiana
Marshall Islands
Switzerland
Cocos (Keeling) Islands
Belize
Côte d'Ivoire
Guyana
Northern Mariana Islands
Cyprus
China
Canada
Cameroon
Peru
New Caledonia
Czech Republic
Christmas Island
Costa Rica
Cape Verde
Paraguay
Norfolk Island
Germany
Georgia
Cuba
Djibouti
Suriname
Nauru
Denmark
Hong Kong
Curaçao
Algeria
Uruguay
Niue
Estonia
Indonesia
Dominica
Egypt
Venezuela
New Zealand
Spain
Israel
Dominican Republic
Western Sahara
French Polynesia
Finland
India
Grenada
Eritrea
Papua New Guinea
Faroe Islands
British Indian Ocean Territory
Greenland
Ethiopia
Pitcairn Islands
France
Iraq
Guadeloupe
Gabon
Palau
United Kingdom
Iran
Guatemala
Ghana
Solomon Islands
Guernsey
Jordan
Honduras
The Gambia
Tokelau
Gibraltar
Japan
Haiti
Guinea
Timor-Leste
Greece
Kyrgyzstan
Jamaica
Equatorial Guinea
Tonga
Croatia
Cambodia
Saint Kitts and Nevis
Guinea-Bissau
Tuvalu
Hungary
South Korea
Cayman Islands
Kenya
United States Minor Outlying Islands
Ireland
Kuwait
Saint Lucia
Comoros
Vanuatu
Isle of Man
Kazakhstan
Collectivity of Saint Martin
Liberia
Wallis and Futuna
Iceland
Laos
Martinique
Lesotho
Samoa
Italy
Lebanon
Montserrat
Libya
Jersey
Sri Lanka
Mexico
Morocco
Liechtenstein
Myanmar (Burma)
Nicaragua
Madagascar
Lithuania
Mongolia
Panama
Mali
Luxembourg
Macau
Saint Pierre and Miquelon
Mauritania
Latvia
Maldives
Puerto Rico
Mauritius
Monaco
Malaysia
El Salvador
Malawi
Moldova
Nepal
Sint Maarten
Mozambique
Montenegro
Oman
Turks and Caicos Islands
Namibia
Macedonia (FYROM)
Philippines
Trinidad and Tobago
Niger
Malta
Pakistan
United States
Nigeria
Netherlands
Palestine
Saint Vincent and the Grenadines
Reunion
Norway
Qatar
British Virgin Islands
Rwanda
Poland
Saudi Arabia
U.S. Virgin Islands
Seychelles
Portugal
Singapore
Sudan
Romania
Syria
Saint Helena
Serbia
Thailand
Sierra Leone
Russia
Tajikistan
Senegal
Sweden
Turkmenistan
Somalia
Slovenia
Turkey
South Sudan
Svalbard and Jan Mayen
Taiwan
São Tomé and Príncipe
Slovakia
Uzbekistan
Swaziland
San Marino
Vietnam
Chad
Ukraine
Yemen
Togo
Vatican City
Tunisia
Tanzania
Uganda
Mayotte
South Africa
Zambia
Zimbabwe