Publish your products
Rylo T
Rylo T
Rylo T
Rylo T
Rylo T
Rylo T
Rylo T
Rylo T
Rylo T

    Rylo T

    Extraordinary light comfort

    Rylo is not a common downlight. With its special optics it provides high visual comfort and generates circular light emission.

    It doesn’t show off. The light source is hidden and all you can see is pure light with absolutely no glare. It is universal, perfect for all spaces and projects.

    A luminaire for life

    Clean, timeless design, high visual comfort, perfect fusion with space and minimalistic looks make it a luminaire you will never get tired of.

    Specification
    • LED colour: 2700K, CRI>90; 3000K, CRI>90; 3500, CRI>90, 4000K, CRI>90
      Mounting: Track mounted
      Luminaire luminous flux: 305 lm - 1519 lm
      Power:
      6 - 15 W

    Technical specification
    • Unique ref.rylo-t
    • Product familyLinear & Systems
    • Product groupRylo
    • TypeObject (single object)
    • Date of publishing2025-04-14
    • Edition number1
    Related
    • Material mainExtruded Aluminum
    Classification
    • BIMobject CategoryLighting - Flexible Lighting
    • IFC classificationLight Fixture
    • ETIM CodeEG000030
    • ETIM NameAccessories for lighting
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 00 00
    • OmniClass TitleElectrical and Lighting Specific Products and Equipment

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit