Publish your products
Tall cabinet 60 cm Alba (KG223-060)
INVITA

Tall cabinet 60 cm Alba (KG223-060)

Door Alba White. - Flat door with slightly rounded edge. - 16mm chipboard coated with wthite silk matt melamine. - Color nearest NCS S 0500-N - Approved for Danish Indoor Climate Label
Specification
  • Tall cabinet for built-in oven and microwave. 1 top door with Aventos HK-S fitting and 2 full-extension drawers with built-in dampers.
Technical specification
  • Unique ref.720-091-KG223-060
  • Product familyAlba
  • Product groupHigh cabinet
  • TypeObject (single object)
  • Date of publishing2023-04-19
  • Edition number1
  • Height (mm)2112
  • Width (mm)600
  • Depth (mm)565
Related
  • Material mainMelamine
  • Material secondaryMFC board
  • Designed inDenmark
  • Manufactured inDenmark
  • Weight Net (Kg)57.58
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • CSI MasterFormat 2014 Code12 35 30.13
  • CSI MasterFormat 2014 TitleKitchen Casework
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe
Denmark
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit