We are using cookies to provide our services

By using our services you agree to our use of cookies

;

ETIXX 31

Unique ref.: etixx-31
Brand: ISOBOX Isolation
Product family: Facade
Product group: ETICS
Width (mm): 1200
Height (mm): 600
Date of publishing: 2014-10-12
Edition number: 1
Type: Object (single object)
ISOBOX ETIXX31 is an EPS foam board for external wall insulation from the latest generation :
- Highest thermal performance
- Innovative design.
- Best dimensional stability

A highly positive feedback from contractors has designated ETIXX as the only device allowing the external wall insulation to really be enduring and sustainable.

Designed to render the installation easier by indicating the fixings pattern and improving the applying of basecoats.

Fully certified, ETIXX31 enhance thermal performance due to its very low lambda (0.031 mW/m.K ).

  • Thermal conductivity λ0 (W/(m.K)) - EN 12667 : 0,031
  • R-value RD (m².K/W) - EN 12667 : 3,85 ≤ RD ≤ 6,45
  • Traction resistance(kPa) - EN 1607 : ≥ 150
  • Dimensional stability S5 (%) - EN 1604 : 0,25
  • Permeability μ - EN 12086 : 20 - 40
  • Tolerances :
    • Squareness (S2) - (mm/m) - EN 824 : ± 2
    • Planeness (P3) – (mm) - EN 825 : ± 3
    • Length (L2) – (mm) - EN 822 : ± 2
    • Width (W2) – (mm) - EN 822 : ± 2
    • Thickness (T2) – (mm) - EN 823 : ± 2
  • Long term water permeability Wp (kg/m2) - EN 12087 : < 0,2
  • Fire rating - EN 13501-1 : Euroclasse E


Material main: Insulation
Material secondary: Polystyrene (EPS)
Designed in: France
Manufactured in: France

BIMobject Category: Construction Materials - Insulation
IFC classification: Building Element
UNSPSC name: Thermal insulation
UNSPSC code: 301415
Uniclass 1.4 Code: L5172
Uniclass 1.4 Description: External thermal insulation systems
Uniclass 2.0 Code: PR-45-64-26
Uniclass 2.0 Description: Expanded Polystyrene (Eps) Boards
Uniclass 2015 Code: Pr_25_71_63_26
Uniclass 2015 Description: Expanded polystyrene (EPS) boards
NBS Reference Code: 45-64-26
NBS Reference Description: Expanded Polystyrene (Eps) Boards
CSI MasterFormat 2014 Code: 07 24 00
CSI MasterFormat 2014 Title: Exterior Insulation and Finish Systems
OmniClass Number: 23-13 25 19 11 11 11
OmniClass Title: Expanded Polystyrene Slab and Board Thermal Insulation
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Europe
  • France

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Flame Spread Index Euroclass E
Material EPS ; PSE ; Polystyrene
Thermal Insulance Lambda = 0,031 W/m·K
Thermal Resistance 3.85 — 6.45 m²K/W
Thickness 120 mm — 200 mm

All BIM objects are real products from real manufacturers confirmed and approved