Publish your products
NANOFELT Aerogel - Insulating felt made from aerogel
NANOFELT Aerogel - Insulating felt made from aerogel
NANOFELT Aerogel - Insulating felt made from aerogel
NANOFELT Aerogel - Insulating felt made from aerogel
    ISOLCORE

    NANOFELT Aerogel - Insulating felt made from aerogel

    Aerogel is a nanotechnology-based material that combines extremely reduced thickness with high thermal performance. Ideal for applications involving mechanical fixings or the insulation of specific thermal bridges. The roll is ideal for large surfaces such as roofs and floors. The panel is ideal for wall insulation. The strip is ideal for insulating metal profiles in traditional dry lining systems. DIMENSIONS: Roll: 1.5 x 20 m = 30 sqm Panel: 100 x 50 cm Strip: 100 x 5 cm THICKNESS: The roll is available in 3, 6 or 10 mm The panel in 10, 20 or 30 mm, with other options available on request The strip in 10 or 20 mm, with custom sizes available on request Aerogel has a thermal conductivity λm of 0.015 W/mK and a reaction to fire class of A2 S1 d0 It is also ideal for insulating small gaps where vacuum panels cannot be used, as well as for thermal bridges and mechanical fixings. The material can be custom-shaped to fit critical areas such as columns, electrical boxes, window sills, window reveals, etc.
    Specification
    • It is highly recommended in the construction field for the insulation of:

      -exterior walls;

      -terrace flooring;

      -flat pedestrian rooves;

      -interior walls and ceilings;

      Moreover, it can be used also in the refrigeration field insulating domestic refrigerators, cold rooms and vehicles transporting fresh products.

      The main advantages are the following:

      -its high insulating performances;

      -its flexibility;

      -it is easily to shape;

      -its fire resistance;

      -its thinness;

      -duration of thermal performance 3 times higher than that of traditional insulation;

      -also applicable on buildings subject to landscape, historical, environmental constraints, etc.


    Technical specification
    • Unique ref.nanofelt
    • TypeBuilding Materials
    • Date of publishing2025-07-23
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryConstruction Materials - Insulation

    Region availability

    Europe Asia North America Africa
    Åland Islands
    Afghanistan
    Anguilla
    Egypt
    Albania
    Bahrain
    Antigua and Barbuda
    Andorra
    Iran
    Aruba
    Austria
    Iraq
    Barbados
    Belarus
    Israel
    Belize
    Belgium
    Jordan
    Bermuda
    Bosnia and Herzegovina
    Kuwait
    British Virgin Islands
    Bulgaria
    Lebanon
    Canada
    Croatia
    Oman
    Caribbean Netherlands
    Cyprus
    Palestine
    Cayman Islands
    Czech Republic
    Qatar
    Collectivity of Saint Martin
    Denmark
    Saudi Arabia
    Costa Rica
    Estonia
    Syria
    Cuba
    Faroe Islands
    Türkiye
    Curaçao
    Finland
    United Arab Emirates
    Dominica
    France
    Yemen
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit