ISOPAN Isocop MultifunctionISOPAN Isocop Multifunction
View previous images
View next images
Isopan

ISOPAN Isocop Multifunction

Polyurethane sandwich panel for roofing, with 4-ribs corrugated profile and accessory integration system. UTILIZATION In addition to the polyurethane insulation, the Isocop Multifunction panel has a special profiling of the external sheet that allows installing special brackets on the roof in an easy and quick way. In such way, you can install solar panels on you roof. CHARACTERISTICS - Sandwich panel with double metal skin - Polyurethane insulation - 4-rib corrugated profile - Patented system to fix proper brackets on the external sheet
Technical specification
  • Unique ref.Isocop_Multifunction
  • Collection setRoof Panel
  • CollectionDouble Metal Skin
  • TypeObject (single object)
  • Date of publishing2017-02-16
  • Edition number1
  • Width (mm)1000
Related
  • Material mainSteel
  • Material secondaryPolyurethane
  • Designed inItaly
  • Manufactured inGermany
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 1.4 CodeJM21
  • Uniclass 1.4 DescriptionInsulation with rendered finish
  • Uniclass 2.0 CodePR-55-64-42
  • Uniclass 2.0 DescriptionInsulating Plasters