ISOPAN Isofire RoofISOPAN Isofire Roof
View previous images
View next images
Isopan

ISOPAN Isofire Roof

Mineral wool sandwich panel for roofing, with 5-ribs corrugated profile. UTILIZATION Isofire Roof is a panel for roofing suited for new constructions and the refurbishing of industrial and commercial roofs. The mineral wool insulation gives strength and protection in case of fire. CHARACTERISTICS - Sandwich Panel with double metal skin - Mineral wool insulation - Joint with exposed fixing - 5-ribs corrugated profile
Technical specification
  • Unique ref.Isofire_Roof
  • Collection setRoof Panel
  • CollectionDouble Metal Skin
  • TypeObject (single object)
  • Date of publishing2016-12-02
  • Edition number1
  • Width (mm)1000
Related
  • Material mainSteel
  • Material secondaryMineral wool
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 1.4 CodeJM21
  • Uniclass 1.4 DescriptionInsulation with rendered finish
  • Uniclass 2.0 CodePR-55-64-42
  • Uniclass 2.0 DescriptionInsulating Plasters