ISOPAN Isofire Roof - FonoISOPAN Isofire Roof - Fono
View previous images
View next images
Isopan

ISOPAN Isofire Roof - Fono

Mineral wool sandwich panel for roofing, with 5-ribs corrugated profile. Thanks to its internal sheet with micro-holes, it is highly efficient in terms of soundproofing and sound absorption. UTILIZATION Isofire Roof Fono is a sandwich panel for walls of industrial buildings, processing rooms, internal partitions. The insulating layer of rock wool gives strength and protection in case of fire. The presence of an internal sheet with micro-holes makes Isofire Wall Fono a product able to satisfy sound absorption and soundproofing requirements, like in the case of engine rooms and processing rooms. CHARACTERISTICS - Sandwich Panel with double metal skin - Internal sheet with micro-holes - Mineral wool insulation - Joint with exposed fixing - 5-ribs corrugated profile
Technical specification
  • Unique ref.Isofire_Roof_Fono
  • Collection setRoof Panel
  • CollectionDouble Metal Skin
  • TypeObject (single object)
  • Date of publishing2017-02-16
  • Edition number1
  • Width (mm)1000
Related
  • Material mainSteel
  • Material secondaryMineral wool
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 1.4 CodeJM21
  • Uniclass 1.4 DescriptionInsulation with rendered finish
  • Uniclass 2.0 CodePR-55-64-42
  • Uniclass 2.0 DescriptionInsulating Plasters