ISOPAN Isofire Wall - FonoISOPAN Isofire Wall - Fono
View previous images
View next images
Isopan

ISOPAN Isofire Wall - Fono

Mineral wool sandwich panel for walls, with internal sheet with micro-holes and exposed fixing. UTILIZATION Isofire Wall is a sandwich panel for covering used for walls of industrial facilities, processing rooms, internal partitions. The rock wool insulation makes it fire resistant. The presence of an internal sheet with micro-holes makes Isofire Wall Fono a product suited for sound absorption and soundproofing requirements, like in engine rooms and processing rooms. CHARACTERISTICS - Sandwich panel with double metal skin - Internal sheet with micro-holes for sound absorption - Mineral wool insulation - Joint with exposed fixing - It can be installed vertically or horizontally
Technical specification
  • Unique ref.Isofire_Wall_Fono
  • Collection setWall Panel
  • CollectionExposed fixing
  • TypeObject (single object)
  • Date of publishing2017-02-16
  • Edition number1
  • Width (mm)1000
Related
  • Material mainSteel
  • Material secondaryMineral wool
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationWall
  • UNSPSC nameWall finishing materials
  • UNSPSC code301615
  • Uniclass 1.4 CodeJM21
  • Uniclass 1.4 DescriptionInsulation with rendered finish
  • Uniclass 2.0 CodePR-55-64-42
  • Uniclass 2.0 DescriptionInsulating Plasters