ISOPAN IsofrigoISOPAN Isofrigo
View previous images
View next images
Isopan

ISOPAN Isofrigo

Wall panel suited for the curtain walls of industrial buildings, cold storage cells, processing rooms and internal partitions. UTILIZATION Isofrigo is a sandwich panel for covering suited for installations on the walls of cold storage cells, temperature-controlled rooms and partition walls. The joint has a labyrinth groove with exposed fixing. It is possible to choose the type of joint according to the thermal insulation and airtightness requirements. CHARACTERISTICS - Sandiwch panel with double metal skin - Polyurethane insulation - Possibility to choose the joint to increase airtightness - Joint with exposed fixing - It can be installed vertically or horizontally
Technical specification
  • Unique ref.Isofrigo
  • Collection setWall Panel
  • CollectionExposed fixing
  • TypeObject (single object)
  • Date of publishing2016-12-02
  • Edition number1
  • Width (mm)1000
Related
  • Material mainSteel
  • Material secondaryPolyurethane
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationBuilding Element
  • Uniclass 1.4 CodeJM21
  • Uniclass 1.4 DescriptionInsulation with rendered finish
  • Uniclass 2.0 CodePR-55-64-42
  • Uniclass 2.0 DescriptionInsulating Plasters