ISOPAN Isoparete Plus RO/PG/PEISOPAN Isoparete Plus RO/PG/PEISOPAN Isoparete Plus RO/PG/PEISOPAN Isoparete Plus RO/PG/PEISOPAN Isoparete Plus RO/PG/PEISOPAN Isoparete Plus RO/PG/PE
View previous images
View next images
Isopan

ISOPAN Isoparete Plus RO/PG/PE

Polyurethane sandwich panel for walls, with hidden fixing. UTILIZATION Isoparete Plus is a sandwich panel used for walls of industrial and commercial buildings, characterized by a hidden fixing joint system.You can choose the type of external finishing from 3 different profiles. CHARACTERISTICS Sandwich panel with double metal skin - Polyurethane insulation - Joint with hidden fixing - Possibility to choose the profile on the external side
Technical specification
  • Unique ref.Isoparete_plus
  • Collection setWall Panel
  • CollectionHidden fixing
  • TypeObject (single object)
  • Date of publishing2017-03-09
  • Edition number1
  • Width (mm)1000
Related
  • Material mainSteel
  • Material secondaryPolyurethane
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationWall
  • UNSPSC nameWall finishing materials
  • UNSPSC code301615
  • Uniclass 1.4 CodeJM21
  • Uniclass 1.4 DescriptionInsulation with rendered finish
  • Uniclass 2.0 CodePR-55-64-42
  • Uniclass 2.0 DescriptionInsulating Plasters