ISOPAN IsorigheISOPAN Isorighe
View previous images
View next images
Isopan

ISOPAN Isorighe

Polyurethane sandwich panel for walls, with micro-ribbed finishing and exposed fixing. It can be installed vertically or horizontally. UTILIZATION Isorighe is a sandwich panel for covering used for walls of industrial facilities, garages and internal partitions. Joint with exposed fixing. CHARACTERISTICS - Sandwich panel with double micro-ribbed metal skin - Polyurethane insulation - Joint with exposed fixing - It can be installed vertically or horizontally
Technical specification
  • Unique ref.Isorighe
  • Collection setWall Panel
  • CollectionExposed fixing
  • TypeObject (single object)
  • Date of publishing2016-12-02
  • Edition number1
  • Width (mm)1000
Related
  • Material mainSteel
  • Material secondaryPolyurethane
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationWall
  • UNSPSC nameWall finishing materials
  • UNSPSC code301615
  • Uniclass 1.4 CodeJM21
  • Uniclass 1.4 DescriptionInsulation with rendered finish
  • Uniclass 2.0 CodePR-55-64-42
  • Uniclass 2.0 DescriptionInsulating Plasters