ISOPAN IsotapISOPAN Isotap
View previous images
View next images
Isopan

ISOPAN Isotap

Polyurethane sandwich panel for roofing, with 3-ribs corrugated profile and hidden fixing system. UTILIZATION Isotap is a sandwich panel with double metal skin characterized by its special fixing system consisting of a hidden joint. The corrugated profile gives it a strong load resistance. CHARACTERISTICS - Sandwich panel with double metal skin - Polyurethane insulation - 3-ribs corrugated profile - System with hidden fixing joint
Technical specification
  • Unique ref.Isotap
  • Collection setRoof Panel
  • CollectionDouble Metal Skin
  • TypeObject (single object)
  • Date of publishing2017-03-09
  • Edition number1
  • Width (mm)1000
Related
  • Material mainSteel
  • Material secondaryPolyurethane
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 1.4 CodeJM21
  • Uniclass 1.4 DescriptionInsulation with rendered finish
  • Uniclass 2.0 CodePR-55-64-42
  • Uniclass 2.0 DescriptionInsulating Plasters