ISOPAN Isovela ClassicISOPAN Isovela Classic
View previous images
View next images
Isopan

ISOPAN Isovela Classic

Isovela Classic is a polyurethane sandwich with sinusoidal corrugated profile and double metal skin. UTILIZATION Isovela Classic is a sandwich panel for roofing ideal for new buildings or for renovations of residential buildings or industrial or zootechny facilities as an alternative to the classic corrugated roofs. CHARACTERISTICS - Sandwich panel with double metal skin - Polyurethane insulation - Corrugated profile
Technical specification
  • Unique ref.Isovela_classic
  • Collection setRoof Panel
  • CollectionDouble Metal Skin
  • TypeObject (single object)
  • Date of publishing2017-03-09
  • Edition number1
  • Width (mm)1000
Related
  • Material mainSteel
  • Material secondaryPolyurethane
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 1.4 CodeJM21
  • Uniclass 1.4 DescriptionInsulation with rendered finish
  • Uniclass 2.0 CodePR-55-64-42
  • Uniclass 2.0 DescriptionInsulating Plasters