We are using cookies to provide our services

By using our services you agree to our use of cookies

;

JLG 1043

Unique ref.: 1043
Brand: JLG
Product family: Telehandlers
Product group: JLG Telehandler
Date of publishing: 2018-11-30
Edition number: 1
Type: Object (single object)
Download (4)

Comfort. Confidence. Serviceability. We wouldn't expect you to settle for anything less with JLG® telehandlers. The best-in-class cabs feature enhanced visibility, while a wide range of attachments allows for more versatility on the job site. Tier 4 Final engines are fuel-efficient with less environmental impact. And engine parts and other serviceable components are more easily accessible, so you can spend more time on the job and less time on routine maintenance.


This machine may also be known as: Telescopic Material Handler, Skytrak, Lull


Material main: Steel
Material secondary: Steel
Designed in: United States
Manufactured in: United States

BIMobject Category: Construction - Site Construction
IFC classification: Object
Uniclass 2015 Code: TE_30_30_60_70
Uniclass 2015 Description: Telescopic platforms
OmniClass Number: 23-23 17 00
OmniClass Title: Materials Handling
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Construction - Site Construction

Name Value
Height 2540
Material Steel
Width 2460

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.Name 1043
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.Category TE_30_30_60_70
COBie.Type.DurationUnit Years
COBie.Type.Material Steel
COBie.Type.Name 1043
COBie.Type.NominalHeight 2540
COBie.Type.NominalLength 6020
COBie.Type.NominalWidth 2460
COBie.Type.Size 2540 x 6020 x 2460
COBie.Type.WarrantyDescription Please Contact Manufacturer

All BIM objects are real products from real manufacturers confirmed and approved