Citrus shower set
- Citrus handshower Ø 90 mm,
- anti-scale system,
- smooth anti-twist metal-look hose 1600 mm,
- 3-position wall bracket,
- flow rate: 9.5 l/min,
- 4 spray options: relaxing, normal, intense and massage,
- easy Care : Thanks to the flexible nozzles that prevent scale from settling,
- easier installation : Spacers make bar installation easier.