Eco shower rod set
- Handshower Ø 70 mm,
- antiscale system,
- metal hose 1750 mm,
- bracket,
- soap dish,
- 3 flow reducers: 20%,-30%,-50%.
Specification
Shower and rod set
Collection : ECO - E14320
Weight : 1 kg
Installation : wall
metal hose 175 cm
Shower set with bar 0.60 m
Double-interlock metallic hose 1.75 m and single-spray anti-scale handshowe
handshower Ø 70 mm