Selecting the location and language will prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
jacobdelafon/products/7d66f3c6-e9d7-418a-a596-c75e9639d2ae
Home
Categories
Sanitary
Showers
EO - Round showerhead ø 20 cm
Jacob Delafon
Follow
EO - Round showerhead ø 20 cm
Rain showerhead, round Ø 20 cm - Easy-to-clean sprayface resists mineral build-up, - plastic material, - flow rate: 10 l/min.
Download
Specification
Specification
Round showerhead ø 20 cm Collection : EO - E14536 Weight : 1,5 kg Installation : wall Round metal showerhead
Technical specification
Technical specification
Unique ref.
E14536-CP
Collection set
EO
Collection
Hydromassage
Type
Object (single object)
Date of publishing
2016-12-01
Edition number
1
Links
Links
Product url
http://www.jacobdelafon.fr/fr/produits/hydromassage/barre-flexible-et-douchette-main/eo/E14536
Technical description
http://www.jacobdelafon.fr/sites/default/files/technical_sheet/E14536_16.pdf
Related
Related
Material main
Brass
Weight Net (Kg)
1.5
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Object
Region availability
Europe
Africa
Spain
Morocco
France
Russia
Similar products
Jacob Delafon
JULY - Shower column with thermostatic mixer and square showerhead
Download
Jacob Delafon
EO - Shower column with square showerhead
Download
Jacob Delafon
CITRUS - Shower set Ø 90 mm with 3-position wall holder
Download
Jacob Delafon
CITRUS - Handshower Ø 90 mm - 4 spray options
Download
Jacob Delafon
JULY - Thermostatic single-lever wall-mount bath-shower mixer
Download
Jacob Delafon
CITRUS - Shower set Ø 110 mm with 3-position wall holder
Download