Publish your products
PARALLEL - Base unit 80 cm, 2 drawers
PARALLEL - Base unit 80 cm, 2 drawers

    PARALLEL - Base unit 80 cm, 2 drawers

    Base unit 80 cm, 2 drawers

    Finishes:

    • N18 - Gloss white
    • N14- Gloss anthracite grey
    • E10- Québec oak
    • NR4- White marble
    • E52- Tabaco oak

    + 60 lacquers available

    L80 x D50 x H45.6 cm.

    2 slow-close drawers, with waste cutout.

    Specification
    • Associate with:

      • Parallel countertop
      • EXBH112 - Vivienne vessel basin

    Technical specification
    • Unique ref.EB1703
    • Product familyPARALLEL
    • Product groupBase unit
    • TypeObject (single object)
    • Date of publishing2021-04-26
    • Edition number1
    • Height (mm)450
    • Width (mm)800
    • Depth (mm)500
    Related
    • Material mainElectron beam cured acrylic lacquer
    • Material secondaryMelamine
    • Designed inFrance
    • Weight Net (Kg)26
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationFurnishing Element

    Region availability

    Europe Africa
    France
    Morocco
    Russia
    Spain