Publish your products
STRUKTURA - Rimless wall-hung WC pan

STRUKTURA - Rimless wall-hung WC pan

Rimless wall-hung WC pan, 54 x 34 cm.

Water-saving dual 2.6/4 L flush or standard dual 3/6 L flush.

Specification
  • Complementary products

    • ETE131 : Réservoir 2,6/4 L alimentation latérale
    • ETE111 : Réservoir 3/6 L alimentation latérale
    • ETE211 : Réservoir 3/6 L alimentation par-dessous
    • E20606 : Abattant thermodur extra-plat à descente progressive
    • E4270 : Abattant thermodur
    • E70024 : Abattant thermodur à descente progressive
Technical specification
  • Unique ref.EDE101
  • Product familySTRUKTURA
  • Product groupWC
  • TypeObject (single object)
  • Date of publishing2021-04-22
  • Edition number1
  • Height (mm)390
  • Width (mm)540
  • Depth (mm)340
Related
  • Material mainCeramics
  • Weight Net (Kg)25
Classification
  • BIMobject CategorySanitary - WC

Region availability

Europe Africa
France
Morocco
Russia
Spain