Publish your products
OBLO - Single-lever basin with supply hoses

OBLO - Single-lever basin with supply hoses

Single-lever basin with supply hoses - Sequential cartridge with cold water at onset (water and energy savings), - integral anti-scale aerator, - no waste, - maximum flow rate 8 l/min.
Specification
  • Description : Single-lever basin with supply hoses. E10378. Collection : OBLO. weight : 2,1 kg. Installation type : 1 hole. Flow rate : 8 l/mn sous 3 bars. Raccords : with supply hoses. Mechanisme : Sequential cartridge with cold water at onset (water and energy savings). Integral anti-scale aerator.
Technical specification
  • Unique ref.E10378
  • Product familyOBLO
  • Product groupRobinetterie
  • TypeObject (single object)
  • Date of publishing2017-02-09
  • Edition number1
Related
  • Material mainBrass
  • Designed inFrance
  • Weight Net (Kg)2.1
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815

Region availability

Europe Africa
France
Morocco
Russia
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit