Publish your products
ODEON UP - Vanity top 80 cm

ODEON UP - Vanity top 80 cm

Odéon Up 1-hole vanity top 80 cm -80 x 50 cm -self-supporting -chromed overflow cap DESIGN: Cleverly bold with a touch of elegance - a collection for the entire family FUNCTIONALITY: Wide side ledges for optimal comfort of use every day EASIER CARE: Soft corners for fast, easy cleaning -order with Odéon Up base unit EB894, EB895 or EB993
Specification
  • Description : 1-hole vanity top 80 cm. E4796. Collection : ODÉON UP. Dimensions : 80 x 50 cm. Weight : 26,6 kg. Material: Ceramic. Installation type : Self-supporting or can be installed on a specific cabinet. Tap drilling: 1 tap hole. RECOMMENDED BRASSWARE: Aleo, a very accessible range.
Technical specification
  • Unique ref.E4796
  • Product familyODÉON UP
  • Product groupCéramique
  • TypeObject (single object)
  • Date of publishing2020-02-19
  • Edition number1
  • Height (mm)800
  • Depth (mm)500
Related
  • Material mainCeramics
  • Designed inFrance
  • Weight Net (Kg)26.6
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815

Region availability

Europe Africa
France
Morocco
Russia
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit