Publish your products
FLIGHT  - Square shower tray - 80 x 80 cm
FLIGHT  - Square shower tray - 80 x 80 cm

    FLIGHT - Square shower tray - 80 x 80 cm

    Acrylic shower tray with 2-component mineral filler - Anti-bacterial protection (silver ions), - floorstanding or inset, height 4 cm, - drain Ø 9 cm not included, - 10-year guarantee, - optional : riser kit for min/max heights 10 - 14.5 cm, -watertight strip, - class C anti-slip glaze meeting DIN 51097 standard. Recommended drain art.-no. E78168, Ø 9 cm
    Specification
    • Square shower tray Collection : FLIGHT - E62441 Dimensions : 800 x 800 x 40 mm Weight : 21 kg Material : Flight Type d'installation : Above-the-floor or inset Forme : Square Drain Ø 90 mm OPTIONS : Riser kit (height 10 cm) ;watertight strip 10-years Guarantee.
    Technical specification
    • Unique ref.E62441
    • Product familyFLIGHT
    • Product groupReceveur
    • TypeObject (single object)
    • Date of publishing2017-05-23
    • Edition number1
    • Height (mm)40
    • Width (mm)800
    • Depth (mm)800
    Related
    • Material mainCeramics
    • Designed inFrance
    • Weight Net (Kg)21
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationFurnishing Element
    • UNSPSC nameSanitary ware
    • UNSPSC code301815

    Region availability

    Europe Africa
    France
    Morocco
    Russia
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit