Publish your products
FLIGHT - Rectangular shower tray 100 x 76 cm

FLIGHT - Rectangular shower tray 100 x 76 cm

Odéon Up 1-hole vanity top 80 cm - 80 x 50 cm, - self-supporting, - chromed overflow cap, TOUGHNESS: From dual component resin capped with an acrylic layer FLIGHT TECHNOLOGY: Antimicrobial treatment incorporated into the acrylic (silver ions) HIGHLY RESISTANT: Excellent compromise between durability, strength and weight Order with Odéon Up base unit EB894, EB895 or EB993
Specification
  • Rectangular shower tray Collection : FLIGHT - E62446 Dimensions : 100 x 76 x 4 cm Weight : 23 kg Material: Flight Installation type : Floor-standing or inset Forme : Rectangular Drain Ø 9 cm not included Optional riser kit (height 10 cm), watertight strip, Class C anti-slip glaze meeting DIN 51097 standard
Technical specification
  • Unique ref.E62446
  • Product familyFLIGHT
  • Product groupReceveur
  • TypeObject (single object)
  • Date of publishing2017-02-09
  • Edition number1
  • Height (mm)760
  • Width (mm)1000
  • Depth (mm)40
Related
  • Designed inFrance
  • Weight Net (Kg)23
Classification
  • BIMobject CategorySanitary - Shower trays
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_06_84
  • Uniclass 2015 DescriptionShower trays

Region availability

Europe Africa
France
Morocco
Russia
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit