Publish your products
FLIGHT - Rectangular shower tray - 170 x 90 cm
FLIGHT - Rectangular shower tray - 170 x 90 cm

    FLIGHT - Rectangular shower tray - 170 x 90 cm

    Acrylic shower tray with 2-component mineral filler, size 170 x 90 x 4 cm

    - anti-bacterial protection (silver ions),

    - floor-standing or inset, height 4 cm,

    - drain Ø 9 cm not included,

    - 10-year guarantee,

    - optional riser kit for min/max heights 10 - 14.5 cm cm,

    - toughness : from dual component resin capped with an acrylic layer,

    Flight technology: antimicrobial treatment incorporated into the acrylic (silver ions),

    Highly resistant : excellent compromise between durability, strength and weight

    Recommended drain art.-no. 19200, Ø 9 cm

    Specification
    • Rectangular shower tray

      Collection : FLIGHT - E62483

      Dimensions : 170 x 90 x 4 cm

      Weight : 51 kg

      Material : Flight

      Installation type :Floor-standing or inset

      Forme : Rectangular

      Drain Ø 9 cm not included

      OPTION :optional riser kit (height 10 cm), watertight strip, Class C anti-slip glaze meeting DIN 51097 standard

    Technical specification
    • Unique ref.E62483
    • Product familyFLIGHT
    • Product groupReceveur
    • TypeObject (single object)
    • Date of publishing2021-04-21
    • Edition number1
    • Height (mm)40
    • Width (mm)1700
    • Depth (mm)900
    Related
    • Material mainAcrylic
    • Designed inFrance
    • Weight Net (Kg)51
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationFurnishing Element
    • UNSPSC nameSanitary ware
    • UNSPSC code301815

    Region availability

    Europe Africa
    France
    Morocco
    Russia
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit