Publish your products
ALEO - Thermostatic  wall-mount shower mixer
ALEO - Thermostatic  wall-mount shower mixer

    ALEO - Thermostatic wall-mount shower mixer

    Thermostatic wall-mount shower mixer - Water saver: Push-in button, - safety stop at 40°C, - maximum temperature 50°C, - warm body, - non-return valve on supplies, - connectors and wall escutcheons, - on flow handle: Eco stop to help save water.
    Specification
    • Thermostatic wall-mount shower mixer Collection : ALEO - E72352 Weight : 2,7 kg Installation : wall Product certification : NF : IA - ECAU : E1 C3 A3 U3 (Ge5) - ACS : 10 ACC LY 103. Flow rate : 13 l/min at 3 bars. Connection : Connectors and wall escutcheons Mechanism : Expanding wax cartridge Thermostatic wall-mount shower mixer Water saver : Push-in stop at mid-flow Safety stop at 37°C. Maximum temperature 50°C Warm body Non-return valve on supplies 5-years
    Technical specification
    • Unique ref.E72352
    • Product familyALEO
    • Product groupRobinetterie
    • TypeObject (single object)
    • Date of publishing2016-12-01
    • Edition number1
    Related
    • Material mainBrass
    • Designed inFrance
    • Weight Net (Kg)2.7
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815

    Region availability

    Europe Africa
    France
    Morocco
    Russia
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit