Publish your products
TOOBI - Single-lever washbasin mixer - 202 mm - with supply hoses

TOOBI - Single-lever washbasin mixer - 202 mm - with supply hoses

Single-lever washbasin mixer with supply hoses - 3 colors inserts: black, white and green, - side lift rod, - waste, - maximum flow rate 8 l/min, - brushed nickel PVD finish - guaranteed 25 years.
Specification
  • Single-lever washbasin mixer with supply hoses Collection : TOOBI - E8959 Weight : 1,6 kg Installation type : 1 hole Product certification : ACS : 14 ACC LY 511 Flow rate: 8 l/mn at 3 bars Connection : with supply hoses Mechanism : 25 mm ceramic disc cartridge
Technical specification
  • Unique ref.E8959
  • Product familyTOOBI
  • Product groupRobinetterie
  • TypeObject (single object)
  • Date of publishing2017-05-23
  • Edition number1
  • Height (mm)202
Related
  • Material mainBrass
  • Designed inFrance
  • Weight Net (Kg)1.6
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815

Region availability

Europe Africa
France
Morocco
Russia
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit