Publish your products
KUMIN - Single-lever washbasin mixer- Medium model 162mm - With supply hoses

KUMIN - Single-lever washbasin mixer- Medium model 162mm - With supply hoses

Kumin single-lever washbasin mixer - Incl. pop-up drain and side lift rod - anti-scale aerator - ceramic disc cartridge - flow rate: 5 l/min. - integral anti-scale aerator: easy removal with no special tool (coin) and easier cleaning, - maximum 5 l/min for water savings and comfort of use - reduced spray - water passes through tap body with no contact with chrome or nickel: hygiene, safety, savings.
Specification
  • Single-lever washbasin mixer - Standard model - with supply hoses Collection : KUMIN - E98827 Weight : 1,5 kg Product certification: Certificate of Sanitary Compliance: n° 10 ACC LY113 - NF EChAU : E00 Ch2 A3 U3 (Ps3) Flow rate 5l/mn to 3 bars Faucet height : 162 mm Spout reach (mm) : 100 mm Connection : with supply hoses Mechanism : ceramic disc cartridge Height under aerator: 93 mm
Technical specification
  • Unique ref.E98827
  • Product familyKUMIN
  • Product groupRobinetterie
  • TypeObject (single object)
  • Date of publishing2017-05-23
  • Edition number1
  • Height (mm)162
Related
  • Material mainBrass
  • Designed inFrance
  • Weight Net (Kg)1.5
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815

Region availability

Europe Africa
France
Morocco
Russia
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit