Publish your products
KUMIN - Single-lever washbasin mixer - Medium model 162mm - with C3 model water and energy efficient cartridge

KUMIN - Single-lever washbasin mixer - Medium model 162mm - with C3 model water and energy efficient cartridge

Single-lever washbasin mixer - Standard model - with C3 model water and energy efficient cartridge - (lever in center position = cold water). - Temperature limiter ring, - water-saving feature: sensitive flow, - Flow rate : 11 l/mn.
Specification
  • Single-lever washbasin mixer - Standard model - with C3 model water and energy efficient cartridge. Collection : KUMIN - E99444 Weight : 1,5 kg Installation type : 1 hole Product certification : Certificate of Sanitary Compliance n° 10 ACC LY 113 / NF ECAU : E0 C3 A2 U3 (Ge5) Flow rate 11l/mn to 3 bars Faucet height (mm) : 162 mm Connection :with supply hoses Mechanism : Ceramic disc cartridge with limiter sensitive. anti-scale aerator (RT2012) Height under aerator : 93 mm
Technical specification
  • Unique ref.E99444
  • Product familyKUMIN
  • Product groupRobinetterie
  • TypeObject (single object)
  • Date of publishing2017-05-23
  • Edition number1
  • Height (mm)162
Related
  • Material mainBrass
  • Designed inFrance
  • Weight Net (Kg)1.5
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815

Region availability

Europe Africa
France
Morocco
Russia
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit