Publish your products
STRUKTURA - Rimless bowl, S-trap
STRUKTURA - Rimless bowl, S-trap

    STRUKTURA - Rimless bowl, S-trap

    Rimless bowl, S-trap, 65 x 34 cm.

    Water-saving dual 2.6/4 L flush or standard dual 3/6 L flush.

    Concealed floor fixing kit E3078-CP to order separately.

    Specification
    • Complementary products

      • ETE131 : Réservoir 2,6/4 L alimentation latérale
      • ETE111 : Réservoir 3/6 L alimentation latérale
      • ETE211 : Réservoir 3/6 L alimentation par-dessous
      • E20606 : Abattant thermodur extra-plat à descente progressive
      • E4270 : Abattant thermodur
      • E70024 : Abattant thermodur à descente progressive
    Technical specification
    • Unique ref.UJH101
    • Product familySTRUKTURA
    • Product groupWC
    • TypeObject (single object)
    • Date of publishing2021-04-22
    • Edition number1
    • Height (mm)390
    • Width (mm)670
    • Depth (mm)340
    Related
    • Material mainCeramics
    • Weight Net (Kg)28.4
    Classification
    • BIMobject CategorySanitary - WC

    Region availability

    Europe Africa
    France
    Morocco
    Russia
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit