Publish your products
Hardie® Artisan® Square Channel Siding
Hardie® Artisan® Square Channel Siding
Hardie® Artisan® Square Channel Siding

    Hardie® Artisan® Square Channel Siding

    Hardie® Artisan® Square Channel Siding

    Hardie® Artisan® Square Channel's precise, right-angle cuts create wideset channels that complement traditional and modern styles.

    Get in contact with James Hardie USA

    Technical specification
    • Unique ref.jh-artisan-square-channel-vertical-siding
    • Product familyWalls
    • Product groupWall Specialties and Trim
    • TypeObject (single object)
    • Date of publishing2017-09-01
    • Edition number1
    • Width (inches)10.25
    Related
    • Material mainFibercement
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)4.55
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationWall
    • UNSPSC nameSiding and exterior wall materials
    • UNSPSC code301518
    • Uniclass 2015 CodeSs_25_20
    • Uniclass 2015 DescriptionWall cladding systems
    • CSI MasterFormat 2014 Code07 46 00
    • CSI MasterFormat 2014 TitleSiding
    • OmniClass Number23-13 37 15
    • OmniClass TitleExterior Siding
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit